Mounting material - UM-ALU 4 FOOT - 2200974

Panel mounting base, Base latch, color: gray

Price:

Overview

Technical data

Downloads

Your advantages

  • Item is from the UM-ALU product range
  • Aluminum press-drawn section
  • Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
  • Available in overall widths of 75 mm and 105 mm
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • EMC protection

Key Commercial Data

Orderkey 2200974
Packing unit 5 pc
Catalog page Page 744 (C-1-2013)
GTIN 4046356721165
Weight per Piece (excluding packing) 1.830 g
Custom tariff number 76169910
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback