PCB terminal block - PT 1,5/ 6-PVH-5,0 BD:12-7 - 1995716

No picture available

Plug component, nominal current: 12 A, number of positions: 6, pitch: 5 mm, connection method: Screw connection with wire protector, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1995716
Packing unit 100 pc
Note Made to Order (non-returnable)
GTIN 4017918995560
Weight per Piece (excluding packing) 6.818 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback