Printed-circuit board connector - GMSTB 2,5/ 7-ST-15,24-1 GYBDNZ - 1993064

Plug component, nominal current: 12 A, rated voltage (III/2): 400 V, number of positions: 7, pitch: 15.24 mm, connection method: Screw connection, color: gray, contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1993064
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918985523
Weight per Piece (excluding packing) 9.714 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback