Printed-circuit board connector - GMSTB 2,5/ 3-ST GYBD:L,N,SERDE - 1992955

The figure shows an 10-position version

Plug component, nominal current: 12 A, rated voltage (III/2): 400 V, number of positions: 3, pitch: 7.5 mm, connection method: Screw connection, Color: gray, contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1992955
Packing unit 250 pc
Note Made to Order (non-returnable)
GTIN 4017918982232
Weight per Piece (excluding packing) 5.553 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback