Printed-circuit board connector - PC 4 HV/ 4-STFL-7,62 GY - 1964860

No picture available

PCB connector, number of positions: 4, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1964860
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918906368
Weight per Piece (excluding packing) 19.463 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback