Printed-circuit board connector - MC 1,5/ 8-G-3,81 P2,6CD2THTR56 - 1962781

No picture available

Header, rated voltage (III/2): 160 V, number of positions: 8, pitch: 3.81 mm, color: black, contact surface: Tin, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1962781
Packing unit 470 pc
Minimum order quantity 470 pc
Note Made to Order (non-returnable)
GTIN 4017918903497
Weight per Piece (excluding packing) 2.994 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback