Printed-circuit board connector - FRONT-MSTB 2,5/ 4-STF-5,08BDNZ - 1962341

No picture available

Plug component, nominal current: 12 A, number of positions: 4, pitch: 5.08 mm, connection method: Front screw connection, Color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1962341
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918903060
Weight per Piece (excluding packing) 12.845 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback