Printed-circuit board connector - MSTBVA 2,5/13-G-5,08 KMGY - 1962053

No picture available

Header, nominal current: 12 A, number of positions: 13, pitch: 5.08 mm, color: light gray, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 1962053
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918901554
Weight per Piece (excluding packing) 4.299 g
Custom tariff number 85366930
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback