Printed-circuit board connector - CCVA 2,5/ 8-GR-5,08P26THR - 1960149

The figure shows a left and a right plug, as 8-pos. version

PCB headers, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 8, pitch: 5.08 mm, color: black, contact surface: Tin, mounting: THR soldering, Two-in-one – Pin strips must always be made up of a left (L) and a right (R) segment. Please allow for the corresponding counterpart from the accessories to complete the THR pin strip.

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1960149
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 158 (CC-2005)
GTIN 4017918935436
Weight per Piece (excluding packing) 4.470 g
Custom tariff number 85366930
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback