Printed-circuit board connector - MC 1,5/ 9-G-3,81 GY NZ:791A-A1 - 1958517

No picture available

Header, nominal current: 8 A, number of positions: 9, pitch: 3.81 mm, color: gray, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo

Key Commercial Data

Orderkey 1958517
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918898151
Weight per Piece (excluding packing) 2.220 g
Custom tariff number 85366930