Printed-circuit board connector - MSTB 2,5/10-ST BD WH NZ L789H - 1954294

No picture available

Plug component, number of positions: 10, pitch: 5 mm, Color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo

Key Commercial Data

Orderkey 1954294
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918896829
Weight per Piece (excluding packing) 16.434 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback