Printed-circuit board connector - FKC 2,5/ 5-ST-5,08 NZ23110 - 1950201

No picture available

Plug component, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5.08 mm, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1950201
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918886783
Weight per Piece (excluding packing) 8.402 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback