Printed-circuit board connector - FK-MCP 1,5/ 2-ST-3,81 NZ23108 - 1950188

No picture available

Plug component, nominal current: 8 A, number of positions: 2, pitch: 3.81 mm, connection method: Push-in spring connection, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1950188
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918886769
Weight per Piece (excluding packing) 2.290 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback