Printed-circuit board connector - MSTB 2,5/ 2-ST-5,08-RF - 1948718

The figure shows a 10-position version of the product

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 2, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin, Article with self-locking flange

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Intuitive locking mechanism prevents accidental disconnection
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1948718
Packing unit 50 pc
GTIN 4017918893446
Weight per Piece (excluding packing) 4.462 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback