Printed-circuit board connector - ZEC 1,0/ 8-ST-3,5C1R1,8BDNZX04 - 1948598

No picture available

Plug component, Nominal current: 8 A, Number of positions: 8, Pitch: 3.5 mm, Connection method: Spring-cage connection, Color: green, Contact surface: Tin, Mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1948598
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918884598
Weight per Piece (excluding packing) 9.106 g
Custom tariff number 85366930
Country of origin GR (Greece)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback