Printed-circuit board connector - ZEC 1,0/ 4-ST-3,5C1R1,4BDNZX14 - 1948527

No picture available

Plug component, nominal current: 8 A, number of positions: 4, pitch: 3.5 mm, connection method: Spring-cage connection, Color: green, Contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1948527
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918884529
Weight per Piece (excluding packing) 4.851 g
Custom tariff number 85366930
Country of origin GR (Greece)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback