Printed-circuit board connector - ZEC 1,5/ 4-ST-5,0C2R1,4BDNZX32 - 1948459

No picture available

Plug component, Nominal current: 10 A, Number of positions: 4, Pitch: 5 mm, Connection method: Spring-cage connection, Color: green, Contact surface: Tin, Mounting: Direct plug-in method

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1948459
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918884451
Weight per Piece (excluding packing) 6.485 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback