Printed-circuit board connector - ZEC 1,5/ 4-ST-5,0C2R1,4BDNZX21 - 1948433

No picture available

Plug component, nominal current: 10 A, number of positions: 4, pitch: 5 mm, connection method: Spring-cage connection, Color: green, Contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1948433
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918884437
Weight per Piece (excluding packing) 6.505 g
Custom tariff number 85366930
Country of origin GR (Greece)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback