Printed-circuit board connector - MC 1,5/16-G-3,5 AU - 1948349

No picture available

Header, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 16, pitch: 3.5 mm, Color: green, Contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1948349
Packing unit 100 pc
Note Made to Order (non-returnable)
GTIN 4017918884116
Weight per Piece (excluding packing) 3.500 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback