Printed-circuit board connector - MSTB 2,5/ 3-G-5,08 GY PF117408 - 1948297

No picture available

Header, Number of positions: 3, Pitch: 5.08 mm, Color: gray, Contact surface: Tin, Mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1948297
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918910389
Weight per Piece (excluding packing) 1.356 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback