Printed-circuit board connector - MSTB 2,5/ 3-GF-5,08 ABGY AU - 1948093

No picture available

Header, nominal current: 12 A, number of positions: 3, pitch: 5.08 mm, Color: Agate gray, Contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Plug-in direction parallel to the PCB
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1948093
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918882150
Weight per Piece (excluding packing) 2.256 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback