Printed-circuit board connector - FK-MPT 0,5/ 3-ST-3,5 BD:1-3 - 1948019

No picture available

Plug component, Number of positions: 3, Pitch: 3.5 mm, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo

Key Commercial Data

Orderkey 1948019
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918880569
Weight per Piece (excluding packing) 0.870 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback