Printed-circuit board connector - MSTB 2,5/ 6-ST-5,08 BUGY 11804 - 1944000

No picture available

Plug component, nominal current: 12 A, number of positions: 6, pitch: 5.08 mm, connection method: Screw connection, color: blue grey, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1944000
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918850784
Weight per Piece (excluding packing) 9.896 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback