Printed-circuit board connector - FRONT-MC 1,5/ 3-ST-3,81BDC-ASO - 1941812

The figure shows a 10-position version of the product

PCB connector, number of positions: 3, pitch: 3.81 mm, connection method: Front screw connection, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo

Key Commercial Data

Orderkey 1941812
Packing unit 1

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback