Printed-circuit board connector - MSTB 2,5/ 6-ST BDWH: NZ S137D - 1940729

The figure shows a 10-pos. version of the product in green

PCB connector, nominal current: 12 A, number of positions: 6, pitch: 5 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1940729
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918835576
Weight per Piece (excluding packing) 9.866 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback