Printed-circuit board connector - MSTB 2,5/11-ST-5,08 (VE 1000) - 1940554

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 11, pitch: 5.08 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1940554
Packing unit 1000 pc
Note Made to Order (non-returnable)
GTIN 4017918835293
Weight per Piece (excluding packing) 18.540 g