Printed-circuit board connector - GIC 2,5/ 3-GF-7,62 BK - 1938922

The figure shows a 10-position version of the product

PCB headers, nominal current: 12 A, number of positions: 3, pitch: 7.62 mm, color: black, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1938922
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918828592
Weight per Piece (excluding packing) 4.898 g
Custom tariff number 85366930