Printed-circuit board connector - MSTBVA 2,5/ 9-G-5,08 OG - 1938838

The figure shows a 10-position version of the product

PCB headers, number of positions: 9, pitch: 5.08 mm, color: orange, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo

Key Commercial Data

Orderkey 1938838
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918889593
Weight per Piece (excluding packing) 3.030 g
Custom tariff number 85366930
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback