Printed-circuit board connector - MSTB 2,5/ 2-ST NZ ASR31247A BK - 1938427

The figure shows a 10-pos. version of the product in green

PCB connector, number of positions: 2, pitch: 5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1938427
Packing unit 1

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback