Printed-circuit board connector - ZEC 1,0/ 7-ST-3,5 C7 R1,7 - 1938359

The figure shows a 10-position version of the product

PCB direct plug, nominal current: 8 A, number of positions: 7, pitch: 3.5 mm, connection method: Spring-cage connection, color: green, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Inexpensive direct plug-in connection with just one component
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1938359
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918823719
Weight per Piece (excluding packing) 8.516 g
Custom tariff number 85366930
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback