PCB terminal block - MKDSFW 1,5/ 2-3,5 BD:24 25 - 1938265

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 12 A, nom. voltage: 160 V, pitch: 3.5 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Wave soldering

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Stand-offs enable the PCB to be cleaned or sealed
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1938265
Packing unit 1

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback