Feed-through header - MC 1,5/10-GF-3,5 THT - 1937392

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 10, pitch: 3.5 mm, color: black, contact surface: Tin, mounting: THR soldering, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • 3.5 mm pitch
  • Plug-in direction parallel to the PCB
  • Low-profile THR headers with a compact pitch
  • Delivery form: box packaging, in bulk for small series
  • Delivery form: tape-on-reel packing according to IEC 60286-3 for automated mounting
  • Use in SMT reflow processes
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1937392
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 197 (CC-2011)
GTIN 4017918892883
Weight per Piece (excluding packing) 3.010 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback