Printed-circuit board connector - MCVR 1,5/ 9-ST-3,81 GY BD:1-9 - 1936432

The figure shows a 10-position version of the product

PCB connector, number of positions: 9, pitch: 3.81 mm, color: gray, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1936432
Packing unit 1

Configurator

You can configure this product!



PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback