PCB terminal block - PT 1,5-PVH-5,0 SAMPLE-SET - 1935462

No picture available

PCB connector, number of positions: 1, pitch: 5 mm, connection method: Screw connection with wire protector, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1935462
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918935849
Weight per Piece (excluding packing) 59.700 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback