Pin strip - PST 1,3/ 4-5,0 RD - 1746233

The figure shows a 6-position version

Pin strip, nominal current: 12 A, number of positions: 4, pitch: 5 mm, color: red, contact surface: Tin, mounting: THR soldering, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Optimum pin geometry for all COMBICON pin strip connectors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1746233
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356290111
Weight per Piece (excluding packing) 0.683 g