PCB terminal block - PTDA 2,5/25-5,0 - 1744468

The figure shows a 10-position version of the product

PCB terminal block, nominal current: 24 A, pitch: 5 mm, number of positions: 25, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Potentials can be easily looped through – ideal for BUS applications
  • Quick and convenient testing using integrated test option
  • Rounded type for individual device design
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1744468
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356306386
Weight per Piece (excluding packing) 35.960 g
Custom tariff number 85369010
Country of origin PL (Poland)

Configurator

You can configure this product!