Printed-circuit board connector - MSTB 2,5/ 5-STZ-5,08 PA(1,2,4) - 1739172

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 5, pitch: 5.08 mm, connection method: Screw connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Pull-out aid facilitates handling and allows the tensile force to be reduced at the contact point
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1739172
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356286282
Weight per Piece (excluding packing) 7.277 g
Custom tariff number 85366990
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback