Printed-circuit board connector - PC 4 HV/ 4-ST-7,62 BK CP23BDX1 - 1732674

No picture available

PCB connector, number of positions: 4, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1732674
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356336826
Weight per Piece (excluding packing) 17.793 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback