PCB terminal block - MK3DS 3/21-5,08 BD:1-63 - 1732429

No picture available

PCB terminal block, nominal current: 17.5 A, pitch: 5.08 mm, number of positions: 21, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green. The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1732429
Packing unit 20 pc
Note Made to Order (non-returnable)
GTIN 4017918379896
Weight per Piece (excluding packing) 161.233 g
Custom tariff number 85369010
Country of origin DE (Germany)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback