Printed-circuit board connector - GMSTB-SET A5E00863738 - 1730184

No picture available

, rated voltage (III/2): , nominal current (Ex): , nominal voltage (Ex): , number of positions: 1, pitch: 7.62 mm, : , color: green, contact surface:connection method Tin, mounting: ,

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1730184
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356151733
Weight per Piece (excluding packing) 40.210 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback