Printed-circuit board connector - PT 1,5/16-PH-3,5 BD:1-16 - 1730100

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 16, pitch: 3.5 mm, connection method: Screw connection with wire protector, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1730100
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356153829
Weight per Piece (excluding packing) 10.236 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback