Printed-circuit board connector - TMSTBP 2,5/ 5-STF-5,08 BK - 1729522

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Screwable flange for superior mechanical stability
  • Quick and convenient testing using integrated test option
  • Allows connection of two conductors
  • Potentials can be easily looped through – ideal for BUS applications
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1729522
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356149433
Weight per Piece (excluding packing) 17.810 g
Custom tariff number 85366990
Country of origin PL (Poland)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback