Printed-circuit board connector - IMC 1,5/ 7-ST-3,81 PA1,3,5,7 - 1729506

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 7, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Allows connection of two conductors
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1729506
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356148979
Weight per Piece (excluding packing) 4.380 g
Custom tariff number 85366990
Country of origin PL (Poland)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback