Printed-circuit board connector - PC 16/ 7-ST-10,16 1CP - 1729315

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 76 A, number of positions: 7, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1729315
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356148498
Weight per Piece (excluding packing) 63.628 g
Custom tariff number 85366990
Country of origin PL (Poland)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback