PCB terminal block - SMKDS 1/ 7-3,81 BD:10-SE - 1729218

No picture available

PCB terminal block, nominal current: 10 A, pitch: 3.81 mm, number of positions: 7, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 35 °, color: green

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1729218
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356147859
Weight per Piece (excluding packing) 4.377 g
Custom tariff number 85369010
Country of origin DE (Germany)

Configurator

You can configure this product!



Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback