PCB terminal block - FRONT 4-H-6,35-10 BK - 1729108

The figure shows a 5-pos. version of the product

PCB terminal block, nominal current: 32 A, nom. voltage: 320 V, pitch: 6.35 mm, number of positions: 10, connection method: Front screw connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Operation and conductor connection from one direction enable integration into front of device
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1729108
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4046356165976
Weight per Piece (excluding packing) 80.780 g
Custom tariff number 85369010
Country of origin BG (Bulgaria)

Sample Service

This item is not available as a sample.

Sample Service

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback