Printed-circuit board connector - MCV 1,5/ 4-G-3,5 THT PIN 1,4 - 1728633

No picture available

PCB headers, nominal current: 8 A, number of positions: 4, pitch: 3.5 mm, color: black, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo

Key Commercial Data

Orderkey 1728633
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356144162
Weight per Piece (excluding packing) 2.090 g
Custom tariff number 85366930
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback