Printed-circuit board connector - MSTB 2,5-SET SA20 - 1728604

No picture available

, rated voltage (III/2): , nominal current (Ex): , nominal voltage (Ex): , number of positions: 0, pitch: 5.08 mm, : , color: green, contact surface:connection method Tin, mounting: ,

Price:

Overview

Technical data

Approvals

Downloads

Key Commercial Data

Orderkey 1728604
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356181839
Weight per Piece (excluding packing) 73.860 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700
  • Create PDF
  • Recommend
  • Feedback