Printed-circuit board connector - DFK-PC 5/ 5-GFU-7,62 - 1727948

The figure shows a 5-pos. version of the product

Feed-through header, nominal current: 41 A, rated voltage (III/2): 630 V, number of positions: 5, pitch: 7.62 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
  • Shroud for professional EMC shield connection on the front of the device
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1727948
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 545 (C-1-2013)
GTIN 4046356136198
Weight per Piece (excluding packing) 18.910 g
Custom tariff number 85366990
Country of origin PL (Poland)