Base strip - MCV 1,5/ 3-G-3,5 BD:X14 - 1713090

The figure shows a 10-position version of the product

Header, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 3, pitch: 3.5 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1713090
Packing unit 250 pc
Note Made to Order (non-returnable)
GTIN 4055626306100
Weight per Piece (excluding packing) 0.840 g
Custom tariff number 85366930